Integrated Power Centre (IPC)
Integrated Power Centre
Features
Integrated power centers combine electrical distribution equipment, transformers and building managements controls into a single factory-assembled and pre-wired system. IPCs are tailored to your specifications by our engineering teams. The following section types can be combined as required to create your Integrated Power Center lineup:
IPC1
- Types of entry: Cable incoming or connect to IPC/Switchboard
- System Voltages: 120/240, 208Y/120, 480Y/277 and 600Y/347 Vac
- 1200A Max Amperage rating
- Up to 65kA short circuit current rating
- NEMA type 1 enclosure
- 84 inches (214 cm) section height
- 10.25 inches (26 cm) section depth
- Certified and tested to CSA C22.2 No.244
- NQ distribution: 600A Maximum
- NF distribution: 600A Maximum
- I-line distribution: 1200A Maximum
- Type L or Type S Lighting Contactors
- Equipment space for customizable applications
IPC2
- Types of entry: Cable incoming or connect to IPC/Switchboard
- System Voltage: 120/240, 208Y/120, 480Y/277 and 600Y/347 Vac
- 1200A Max Amperage rating
- Up to 65kA short circuit current rating
- NEMA type 1 with driphood or type 3R enclosures
- 91.5 inches (232 cm) section height
- 24 inches (61 cm) minimum section depth
- Certified and tested to CSA C22.2 No.244
- Individually mounted breaker up to 1200A
- NQ distribution: 600A Maximum
- NF distribution: 600A Maximum
- I-line distribution: 1200A Maximum
- Type L or Type S Lighting Contactors
- Automatic Transfer Switch: 600A, 3Pole Maximum
- PowerLogic® smart system metering capable
- Surge protection capable on panelboards
- Equipment space for customizable applications
IPC2 - Transformer Combo
- Integrate energy efficient transformers with breakers and panelboards in the same section
- 15 kVA-300 kVA three phase 150ºC Rise
- 15 kVA-167 kVA single phase 150ºC Rise
- Combine your transformer with NF, NQ, I-line panelboards up to 1200A
- Combine your transformer with an individually mounted breaker (15A-1200A)
- Combine your transformer with an equipment space and/or metering
IPC2 – Stacked Transformers
- Combine two energy efficient transformers in the same section
- 15 kVA-300 kVA three phase 150ºC Rise
- 15 kVA-167 kVA single phase 150ºC Rise
Benefits
IPCs are your go to solution for simple and carefree electrical distribution.
- Minimized floor space - electrical panels and transformers are stacked in a modular lineup
- Lowered material handling and installation costs - Minimizes contractor labor because panels, transformers and lighting controls are factory-installed and pre-wired
- Design consistency – Equipment layouts and designs can be standardized and repeated for multiple locations
Applications
- Commercial and Office Buildings
- Educational Campuses
- Healthcare Facilities
- Industrial Buildings
- Residential - condominiums
