Power-Zone® 4

635 Vac, 1600-6000 A, CSA, ANSI,drawout, metal-enclosed switchgear

Part of SeT Series

Designed to provide superior electrical distribution, protection, and power quality management
Power-Zone® 4 Square D 635 Vac, 1600-6000 A, CSA, ANSI,drawout, metal-enclosed switchgear

Features

Square D® Power-Zone® 4 low voltage metal-enclosed drawout switchgear is designed to provide superior electrical distribution, protection, and power quality management. The prime components of the switchgear are the Masterpact®  ANSI rated circuit breaker. Power-Zone® 4 switchgear is designed to maximize the functionality of the Masterpact® circuit breakers, which, in turn, deliver maximum uptime, system selectivity, ease of maintenance, and reliable circuit protection.

  • Designed and built to CSA C22.2 No. 31, ANSI® C37.20.1 and is Listed to UL® 1558
  • Masterpact® drawout low voltage power circuit breakers are designed and built to ANSI C37.13 and C37.16. Listed to UL 1066 / CSA C22.2 No.268
  • Short-circuit current rating up to 200 kA at 480V and 130 kA at 600V without fuses
  • High short-time withstand ratings up to 100 kA for 30 cycles, minimum
  • Arc flash limiting Masterpact® feeder breakers available in 800, 1600, and 2000 ampere ratings
  • Family of field installable and upgradeable Micrologic® trip units with optional data communications features
  • Smallest equipment footprint available in this product class
  • Front access to control and communications wire connections
  • Bolted copper bus provided as standard (up to 6000 amperes maximum)
  • Large rear cable compartment pull area allowing maximum room for power cables
  • Bus provision for future equipment expansion
  • System designed for maximum uptime with low maintenance
  • Modular circuit breakers designed for easy addition of control accessories
  • Optional Masterpact® Remote Racking Device
  • Optional Arc Resistant construction
  • Optional Front Accessible construction

Applications

  • Commercial Buildings
  • Industrial Buildings
  • Oil & Gas
  • Water Waster-Water
  • Healthcare Facilities
  • Data Centres
  • Educational Campuses

Additional Links

  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings