Harmony XVC6
Ø 60 mm pre-wired monolithic tower lights
Products
Overview
Features
An offer unrivaled in content
- Mounting: support tube mounting (22 mm) and base mounting
- Degree of protection conforming to EN/IEC 60529: IP 54
- Up to 5 signaling units: Red, Orange, Green, Blue, Clear
- Voltage: 24V AC/DC, 100 -240V AC
- Type of illuminating effect: steady/ and/or flashing
- Sound level [dB]: 70...85 (continuous or intermittent tone)
- Buzzer in option
Robustness and safety
- Energy-saving design with low power consumption
- High resistance of LEDs to mechanical shock and vibration
- CE marking and IEC/EN standard, UL, CSA, CCC, and Gost are in progress
- Manufactured in conformity with the requirements of the RoHS (Restriction of Hazardous Substances) European Directive.
Simplicity and speed of installation
- Simplicity and speed of installation thanks to pre-cabled and pre-assembled products
Benefits
Ø 60 mm
Designed for conveying applications and small machines in the commercial sectors, this monolithic and pre-cabled offer respond to all your distance-view signalling needs. We can produce tailor-made products to suit your specific requirementsApplications
- XVC6 (60 mm) tower lights are used in semi-conductor factories, on conveyor belts and on small food or drink dispensing machines in the commercial sector…

