Harmony XVE

70 mm beacons and indicator banks Optimum

Part of Harmony

Beacons and indicator banks Ø 70 mm Optimum customer assembled products
Harmony XVE Schneider Electric 70 mm beacons and indicator banks Optimum

Features

  • Degree of protection: IP 42 (IP 54 with seals),
  • Certifications: CE, UL, CSA, CCC
  • 5 colours available,
Illuminated beacons XVE L:
  • Complete products comprising a single illuminated unit and a short fixing base, ready to use,
  • Steady or “flash” light signalling,
  • Light sources: incandescent bulb (5 W max.), integral LED or 1 Joule “flash” discharge tube
Variable composition indicator banks XVE C:
  • Customer assembled products,
  • Up to 5 illuminated units or 4 illuminated units + 1 audible unit,
  • Steady, flashing or “flash” light signalling,
  • Audible signalling: 1 buzzer (85 dB at 1 metre),
  • Light sources: incandescent bulb (5 W max.), integral LED or 1 Joule “flash” discharge tube.
  • Separate components (fixing bases, support tubes, IP 54 sealing kit).

Benefits

Optimum signalling!

Simple to use and to install, this range is best suited to the requirements of the customer. Its modular units stack vertically and are simple to assemble. Electrical connections are made automatically during assembly and the combined units are secured by a screw. This new Telemecanique offer provides both economy and flexibility.

Applications

Signalling for medium distances: 5 to 35 m
  • For use in protected environments (indoors and outdoors) for average and large series: textile, packaging, shops, warehouses, building.

Gallery

  • Illuminated unit
  • Audible unit
  • Base unit, cover and seals (IP 54)
  • Support tube/fixing base
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center