Skip To Main Content
Canada
Our Brands
Item count in cart is
0
My Products
Item count in cart is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Canada
Our Brands
My Products
Item count in cart is
0
My Documents
Item count in cart is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Roll over image to zoom in
Relay, miniature plug in, 5 A, 4 poles, 110 VDC coil, pilot light, test
8501RSD14M1P14V60
Discontinued on:
Aug 30, 2023
End-of-service on:
Dec 31, 2023
Recommended replacement(s)
8501RSD14M1P14V60 is replaced by the following product range:
Square D 8501 Type R Relays
Square D® general purpose relays are suited for use as logic elements and power switching output devices in material handling, processing, lighting control, HVAC/R and other industrial applications.
Products: 38
Or
8501RSD14M1P14V60 is replaced by:
1×
miniature plug in relay, Harmony Electromechanical Relays, 6A, 4CO, with LED, lockable test but to n, 110V DC
RXM4AB2FD
8501RSD14M1P14V60 is replaced by the following product range: