Contactor, Definite Purpose, 30A, 3 pole, 20 HP at 575 VAC, 3 phase, 208/240 VAC 60 Hz 220 VAC 50 Hz coil, UL Listed
8910DPA33V09U1
Discontinued on:Jan 26, 2021
8910DPA33V09U1 has not been replaced. Please contact your customer care center for more information.
Environmental Data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing “Use Better, Use Longer, Use Again” campaign to extend product lifetimes and recyclability.