Skip To Main Content
Canada
Our Brands
Item count in cart is
0
My Products
Item count in cart is
0
My Documents
Login/Register
User name
Logout
Our Brands
Register today
Get custom product tools and services
Access training
Manage support cases
Create and manage your orders (authorized partners only)
Log in
Create account
Read more
benefits
0
item count of documents is
Cancel
Main Menu
Products
Main Menu
Software
Main Menu
Services
Main Menu
Solutions
Main Menu
Homeowner
Main Menu
Support
Main Menu
Company
Canada
Our Brands
My Products
Item count in cart is
0
My Documents
Item count in cart is
0
Login/Register
opens in new Window
User name
Logout
Welcome to the Schneider Electric Website
Welcome to our website.
Stay on this website
Select your location
Main documents
Documents
Product Datasheet
action_download_stroke
Instruction sheet
action_download_stroke
Technical Drawing
action_download_stroke
CAD
arrow5_step
See all documents
This product is compatible with
OPTIONS
(4)
action_layer_backward
arrow2_left
This product is compatible with these OPTIONS
Motor circuit breaker, TeSys Deca, 3P, 2.5 to 4A, thermal magnetic, screw clamp terminals, button control
GV2ME08
Motor circuit breaker, TeSys Deca, 3P, 4 to 6.3A, thermal magnetic, screw clamp terminals, button control
GV2ME10
Motor circuit breaker, TeSys Deca, 3P, 6 to 10A, thermal magnetic, screw clamp terminals, button control
GV2ME14
Contactor, TeSys Deca, 3P(3NO), AC-3/3e, <=440V, 9A, 24V DC coil, screw clamp terminals
LC1D09BD
+ Lifecycle Services
differential thermal overload relay, TeSys K, 2.6...3.7A, class 10A
LR2K0310
Thermal overload relay, TeSys Deca, 690VAC, 3P, 2.5 to 4A, 1NO+1NC, class 10A, screw clamp
LRD08