-
Characteristics
Main Product Energy Efficient TransformerEnclosure Code 30DEnclosure Type NEMA 2Insulation Temperature 428 °F (220 °C)Phase 3 phasesPrimary Voltage 208 V deltaPower Rating 500 kVASecondary Voltage 480Y/277 VFull Capacity Taps 3 5 % 1+ 2-Temperature Rise 150 °CWinding Material AluminiumOffer Sustainability EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationEnvironmental Disclosure Contractual warranty Warranty 18 months -
View more
Documents
Language- All Languages4
- English4
- French1
- Spanish1
CatalogueFormatSizeAdd to My DocumentsSquare D EE Low Voltage Distribution Transformers Catalog (Version 1.0)DescriptionSchneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.Size pdfSize 1.2 MBDate 13/04/07DescriptionSchneider Electric introduced the first TP1-compliant low voltage dry-type distribution transformers in December 1998. With the 2005 Energy Act, Schneider Electric is expanding its offering of TP-1-compliant products by launching a new line of TP-1 qualified transformers. Additionally, The Office of Energy Efficiency (OEE) of Natural Resources Canada(NRCan) has amended Canadas Energy Efficiency Regulations to require Canadian dealers to comply with minimum energy performance standards for dry-type transformers imported or shipped inter-provincially for sale or lease in Canada.User guideFormatSizeAdd to My DocumentsDry-Type Transformers 1000 Volts and Below (Version 03)DescriptionThis instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.Size pdfSize 13.2 MBDate 31/07/18DescriptionThis instruction bulletin provides installation, operation and maintenance instructions for dry-type transformers 1000 volts and below.CADFormatSizeAdd to My DocumentsEU RoHS DeclarationFormatSizeAdd to My DocumentsTransformer Dry Type 500kVA 208D480Y277DescriptionTransformer Dry Type 500kVA 208D480Y277Size pdfSize 195.3 KBDate 07/12/19DescriptionTransformer Dry Type 500kVA 208D480Y277 -
Technical FAQs
No results found.Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.