Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PowerPact H-Frame Moulded Case Circuit Breakers
Schneider Eletric

HDF36000F15

Green premium brand logo Product Logo
Schneider Eletric
HDF36000F15
Green premium brand logo Product Logo

PowerPact H Circuit Breaker,No Trip Unit,150A,2P,600V,14kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Frame
    range of product
    PowerPact H
    Complementary
    [In] rated current
    70…150 A
    Number of Poles
    3P
    Interrupt Rating
    25 kA 240 V AC
    18 kA 480 V AC
    14 kA 600 V AC
    [Ue] rated operational voltage
    250 V DC
    600 V AC
    mounting mode
    Unit mount
    electrical connection
    Busbar connection line
    Busbar connection load
    height
    162.56 mm (6.4 in)
    width
    104.65 mm (4.12 in)
    depth
    110.74 mm (4.36 in)
    tightening torque
    44.25 lbf.in (5 N.m) 0.00…0.15 in² (2.5…95 mm²) AWG 14...AWG 3/0)
    Environment
    product certifications
    UL listed
    IEC
    CE
    CSA
    ambient air temperature for operation
    104 °F (40 °C)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerPact H-, J-, and L-Frame Circuit Breakers Catalog (Version 4.3)
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    Size pdf
    Size 18.2 MB
    Date 05/02/16
    Description
    This catalog provides selection information for H-, J-, and L-frame molded case circuit breakers that are designed to protect electrical systems from damage caused by overloads and short circuits. This document replaces 0611CT1001 R02/15.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    PowerPact™ H-, J-, and L-Frame Circuit Breakers Preventive Maintenance (Version 1.0)
    Description
    This document provides information on display options, circuit breaker communication network options, alarms, and remote setting utility software for PowerPact™ H-, J-, and L-Frame circuit breakers.
    Size pdf
    Size 1.8 MB
    Date 28/09/12
    Description
    This document provides information on display options, circuit breaker communication network options, alarms, and remote setting utility software for PowerPact™ H-, J-, and L-Frame circuit breakers.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HDF36000F15_ROHS_DECLARATION
    Description
    HDF36000F15_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    HDF36000F15_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HDF36000F15_REACH_DECLARATION
    Description
    HDF36000F15_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    HDF36000F15_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HDF36000F15_ROHS_CHINA_DECLARATION
    Description
    HDF36000F15_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    HDF36000F15_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /