Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Square D HEPD50C Home Electronics Protective Device
Schneider Eletric

HEPD50C

Schneider Eletric
HEPD50C

SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Surge protection device
    Range
    Square D
    Device Short Name
    HEPD
    type of packing
    Consumer packaging
    Complementary
    Surge Current
    50 kA per phase
    Voltage Rating
    120/240 V AC
    Number of Phases
    1 phase
    Wiring Configuration
    3-wire (isolated ground)
    MCOV
    150 V
    Rated Current
    10 kA
    SCCR
    25 kA
    Local Signalling
    1 LED green normal operation
    input voltage
    600 V L - N
    600 V L - G
    1000 V L - L
    900 V N - G
    Height
    82.04 mm (3.23 in)
    Width
    94.49 mm (3.72 in)
    Depth
    53.34 mm (2.10 in)
    Environment
    Enclosure Rating
    NEMA 4X
    Standards
    CSA C22.2
    CUL
    UL 1449:ed. 4 type II
    Ambient Operating
    -31…149 °F (-35…65 °C)
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DE7 Surge Protective Devices (Version 1.0)
    Description
    Externally Mounted Surge Protective DevicesExternal Modular Assembly SPDs—EMA series SPDsExternal Brick Assembly SPDs—EBA series SPDsReplacement ModulesInternally Mounted Surge Protective DevicesSurgeLoc SPD for NQ PanelboardsInternally Mounted SPD—RetrofitOEM/Assembler KitsNipple-Mounted Surge Protective DevicesSDSA1175 and SDSA 3-Phase SPDsXR SPDsHWA SPDsAccessories, Mounting Brackets and Flush Mount KitsResidential Surge Protective DevicesSurgebreaker Plus Whole House SPDHEPD Whole House SPDsPlug on Neutral QO™ and HomeLine™ Loadcentre SPDsQO™, NQ and HomeLine™ Loadcentre SPDs
    Size pdf
    Size 881.7 KB
    Date 01/04/15
    Description
    Externally Mounted Surge Protective DevicesExternal Modular Assembly SPDs—EMA series SPDsExternal Brick Assembly SPDs—EBA series SPDsReplacement ModulesInternally Mounted Surge Protective DevicesSurgeLoc SPD for NQ PanelboardsInternally Mounted SPD—RetrofitOEM/Assembler KitsNipple-Mounted Surge Protective DevicesSDSA1175 and SDSA 3-Phase SPDsXR SPDsHWA SPDsAccessories, Mounting Brackets and Flush Mount KitsResidential Surge Protective DevicesSurgebreaker Plus Whole House SPDHEPD Whole House SPDsPlug on Neutral QO™ and HomeLine™ Loadcentre SPDsQO™, NQ and HomeLine™ Loadcentre SPDs
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging
    Description
    SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging
    Description
    SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging
    Size pdf
    Size 195.3 KB
    Date 17/11/19
    Description
    SPD, HEPD type 2, 120/240 V, 1 PH, 3 wire, 50 kA, consumer packaging
    Handout
    Format
    Size
    Date
    Add to My Documents
    HEPD50C (Version 1.0)
    Description
    The Square D Whole Home Electronics Protective Device (HEPD50C) is a compact and affordable surge suppressor designed for installation in residential load centres from any load centre manufacturer.
    Size pdf
    Size 186.3 KB
    Date 01/11/19
    Description
    The Square D Whole Home Electronics Protective Device (HEPD50C) is a compact and affordable surge suppressor designed for installation in residential load centres from any load centre manufacturer.
    HEPD50C (Version 1.0)
    Description
    Le dispositif de protection des appareils électroniques Pour toute la maison, Square D (HEPD50C) est un parasurtenseurcompact et abordable conçu pour être installé dans les tableaux de répartition résidentiels de tout fabricant.
    Size pdf
    Size 190.2 KB
    Date 01/11/19
    Description
    Le dispositif de protection des appareils électroniques Pour toute la maison, Square D (HEPD50C) est un parasurtenseurcompact et abordable conçu pour être installé dans les tableaux de répartition résidentiels de tout fabricant.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /