Circuit breaker enclosure, PowerPacT H/J, 15A to 250A, 2 and 3 pole, NEMA 4/4X/5, stainless steel

J250SS

notification_ok
PowerPacT J circuit breaker enclosure 15 to 250A rated
notification_ok
NEMA 4, 4X, and 5 (NEMA Type 304 stainless steel) indoor/outdoor, watertight, dust-tight, corrosion resistant enclosure
notification_ok
Enclosure accepts JDL, JGL, JJL, JLL or HDL, HGL, HJL, HLL 2 and 3 poles circuit breakers
notification_ok
The short circuit current rating of the enclosed circuit breaker is equal to the rating of the circuit breaker installed
notification_ok
Circuit breakers are ordered and shipped separately for field installation

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
88 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
95
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Help Center
  • Contact Sales
  • Find our Offices
  • Where to Buy
  • Careers
  • Company Profile
  • Investors
  • Newsroom
  • Report a Misconduct
  • Product Documentation
  • Product Selectors
  • Software and Firmware
  • Product Substitution and Replacement
  • Blog
  • Events
  • Schneider Electric Community
  • Sustainability
  • Legal Information
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center