Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys D
Schneider Eletric

LC1D098U7

Green premium brand logo
Schneider Eletric
LC1D098U7
Green premium brand logo

TeSys D contactor - 4P(2 NO + 2 NC) - AC-1 - <= 440 V 20 A - 240 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys D
    product or component type
    Contactor
    device short name
    LC1D
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    4P
    power pole contact composition
    2 NO + 2 NC
    [Ue] rated operational voltage
    Power circuit <= 690 V AC 25...400 Hz
    Power circuit <= 300 V DC
    [Ie] rated operational current
    20 A 140 °F (60 °C)) <= 440 V AC AC-1 power circuit
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    240 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 1 NC
    [Uimp] rated impulse withstand voltage
    6 kV IEC 60947
    overvoltage category
    III
    [Ith] conventional free air thermal current
    25 A 140 °F (60 °C) power circuit
    10 A 140 °F (60 °C) signalling circuit
    Irms rated making capacity
    250 A 440 V power circuit IEC 60947
    140 A AC signalling circuit IEC 60947-5-1
    250 A DC signalling circuit IEC 60947-5-1
    rated breaking capacity
    250 A 440 V power circuit IEC 60947
    [Icw] rated short-time withstand current
    105 A 104 °F (40 °C) - 10 s power circuit
    210 A 104 °F (40 °C) - 1 s power circuit
    30 A 104 °F (40 °C) - 10 min power circuit
    61 A 104 °F (40 °C) - 1 min power circuit
    100 A - 1 s signalling circuit
    120 A - 500 ms signalling circuit
    140 A - 100 ms signalling circuit
    associated fuse rating
    10 A gG signalling circuit IEC 60947-5-1
    25 A gG <= 690 V type 1 power circuit
    20 A gG <= 690 V type 2 power circuit
    average impedance
    2.5 mOhm - Ith 25 A 50 Hz power circuit
    [Ui] rated insulation voltage
    Power circuit 690 V IEC 60947-4-1
    Power circuit 600 V CSA
    Power circuit 600 V UL
    Signalling circuit 690 V IEC 60947-1
    Signalling circuit 600 V CSA
    Signalling circuit 600 V UL
    electrical durability
    0.6 Mcycles 25 A AC-1 <= 440 V
    power dissipation per pole
    1.56 W AC-1
    Front cover
    With
    mounting support
    Plate
    Rail
    standards
    CSA C22.2 No 14
    EN 60947-4-1
    EN 60947-5-1
    IEC 60947-4-1
    IEC 60947-5-1
    UL 508
    product certifications
    CSA
    GOST
    DNV
    UL
    RINA
    GL
    BV
    CCC
    LROS (Lloyds register of shipping)
    connections - terminals
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Power circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Power circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Power circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)flexible without cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)flexible with cable end
    Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)flexible with cable end
    Control circuit screw clamp terminals 1 0.00…0.01 in² (1…4 mm²)solid without cable end
    Control circuit screw clamp terminals 2 0.00…0.01 in² (1…4 mm²)solid without cable end
    tightening torque
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Power circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals flat Ø 6 mm
    Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals Philips No 2
    operating time
    12...22 ms closing
    4...19 ms opening
    safety reliability level
    B10d = 1369863 cycles contactor with nominal load EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load EN/ISO 13849-1
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 140 °F (60 °C)
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    0.3...0.6 Uc -40…158 °F (-40…70 °C) drop-out AC 50/60 Hz
    0.8...1.1 Uc -40…140 °F (-40…60 °C) operational AC 50 Hz
    0.85...1.1 Uc -40…140 °F (-40…60 °C) operational AC 60 Hz
    1...1.1 Uc 140…158 °F (60…70 °C) operational AC 50/60 Hz
    inrush power in VA
    70 VA 60 Hz 0.75 68 °F (20 °C))
    70 VA 50 Hz 0.75 68 °F (20 °C))
    hold-in power consumption in VA
    7.5 VA 60 Hz 0.3 68 °F (20 °C))
    7 VA 50 Hz 0.3 68 °F (20 °C))
    heat dissipation
    2…3 W 50/60 Hz
    auxiliary contacts type
    Mechanically linked 1 NO + 1 NC IEC 60947-5-1
    Mirror contact 1 NC IEC 60947-4-1
    signalling circuit frequency
    25...400 Hz
    minimum switching current
    5 mA signalling circuit
    minimum switching voltage
    17 V signalling circuit
    non-overlap time
    1.5 ms on de-energisation between NC and NO contact
    1.5 ms on energisation between NC and NO contact
    insulation resistance
    > 10 MOhm signalling circuit
    contact compatibility
    M6
    compatibility code
    LC1D
    Environment
    IP degree of protection
    IP20 front face IEC 60529
    protective treatment
    TH IEC 60068-2-30
    pollution degree
    3
    ambient air temperature for operation
    -40…140 °F (-40…60 °C)
    140…158 °F (60…70 °C) with derating
    ambient air temperature for storage
    -76…176 °F (-60…80 °C)
    operating altitude
    0...3000 m
    fire resistance
    1562 °F (850 °C) IEC 60695-2-1
    flame retardance
    V1 UL 94
    mechanical robustness
    Vibrations contactor open2 Gn, 5...300 Hz
    Vibrations contactor closed4 Gn, 5...300 Hz
    Shocks contactor open10 Gn for 11 ms
    Shocks contactor closed15 Gn for 11 ms
    height
    3.35 in (85 mm)
    width
    1.77 in (45 mm)
    depth
    3.62 in (92 mm)
    net weight
    0.80 lb(US) (0.365 kg)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    PVC free
    Yes
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese2
    • French2
    Data Bulletin
    Format
    Size
    Date
    Add to My Documents
    Motor Control Solutions for the North American Market Data Bulletin (Version R05/20)
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 31/05/20
    Description
    Schneider Electric offers a wide range of solutions to meet your motor control and protection needs. This data bulletin contains information regarding the application of those solutions in the United States and Canada.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 27/03/18
    prp.document.label.format pdf
    Size 3.9 MB
    Date 21/05/12
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 932.9 KB
    Date 01/03/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D098U7 : LC1D098U7_ROHS_CHINA_DECLARATION
    Description
    LC1D098U7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/10/20
    Description
    LC1D098U7_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 303.8 KB
    Date 28/06/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Size 157.9 KB
    Date 28/04/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D098U7 : LC1D098U7_ROHS_DECLARATION
    Description
    LC1D098U7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/10/20
    Description
    LC1D098U7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Size 132 KB
    Date 28/04/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1D098U7 : LC1D098U7_REACH_DECLARATION
    Description
    LC1D098U7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 26/10/20
    Description
    LC1D098U7_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.