Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

WIREWAY 10 x 10 - N1 Paint - 10 ft lg

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Straight length
    Range
    SQUARE-Duct
    Length
    3.05 m (10 ft)
    Cross Section
    10 x 10 in
    Enclosure Rating
    NEMA 1
    Enclosure Material
    Steel 14 gauge without knock-outs
    Finish
    Grey polyester powder ANSI 49
    Cover Type
    Hinged cover
    Certifications
    CSA
    UL listed
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Square-Duct Wireways (Version 1.0)
    Date 06/08/11
    Size 2.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 25/08/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 25/08/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /