Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Multi 9
Schneider Eletric

M9C01204

Schneider Eletric
M9C01204

Multi 9 - C60CTRL - MCB - 2P - 4 A - C Curve - 415 V - 100 kA

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Multi 9
    product name
    Multi 9 C60
    product or component type
    Miniature circuit-breaker
    device short name
    C60CTRL
    device application
    Distribution
    poles description
    2P
    number of protected poles
    2
    [In] rated current
    4 A
    network type
    AC
    DC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    100 kA Icu 240 V AC 50/60 Hz EN/IEC 60947-2
    30 kA Icu 125 V DC EN/IEC 60947-2
    100 kA Icu 415 V AC 50/60 Hz EN/IEC 60947-2
    utilisation category
    Category A EN/IEC 60947-2
    suitability for isolation
    Yes EN/IEC 60947-2
    standards
    EN/IEC 60947-2
    product certifications
    CE
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    240 V AC 50/60 Hz between phases
    415 V AC 50/60 Hz between phases
    125 V DC
    magnetic tripping limit
    8.5 x In +/- 20 % AC
    12 x In +/- 20 % DC
    [Ics] rated service breaking capacity
    50 kA 50 % EN/IEC 60947-2 - 240 V AC 50/60 Hz
    30 kA 100 % EN/IEC 60947-2 - 125 V DC
    50 kA 50 % EN/IEC 60947-2 - 415 V AC 50/60 Hz
    [Ui] rated insulation voltage
    AC 50/60 Hz EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kVEN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    3.19 in (81 mm)
    width
    1.42 in (36 mm)
    depth
    2.83 in (72 mm)
    net weight
    0.53 lb(US) (0.24 kg)
    colour
    Grey
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    provision for padlocking
    Padlockable
    connections - terminals
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - rigid
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible
    Tunnel type terminal top or bottom) 0.00…0.04 in² (1…25 mm²) - flexible with ferrule
    wire stripping length
    0.55 in (14 mm) top or bottom
    tightening torque
    17.70 lbf.in (2 N.m) top or bottom
    earth-leakage protection
    Separate block
    Environment
    IP degree of protection
    IP20IEC 60529
    IP40 modular enclosure)IEC 60529
    pollution degree
    3 EN/IEC 60947-2
    tropicalisation
    2 IEC 60068-1
    relative humidity
    95 % 131 °F (55 °C)
    ambient air temperature for operation
    -22…158 °F (-30…70 °C)
    ambient air temperature for storage
    -40…176 °F (-40…80 °C)
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Multi 9 - Catalogue 2018 - Multistandard protection for OEM (Version 2.3)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for M9C01204: Multi 9 - C60CTRL - MCB - 2P - 4 A - C Curve - 415 V - 100 kA (Version 2.0)
    Multi9 C60CTRL 2P 1A...4A C-Z 100kA 415V Miniature Circuit Breaker (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /