Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Powerbus Busway
Schneider Eletric

PBCE4A100AST048B

Green premium brand logo Product Logo
Schneider Eletric
PBCE4A100AST048B
Green premium brand logo Product Logo

BUSWAY PLUG-IN STRAIGHT LGTH 4FT 100A 600V 3PH4W 4A CONFIG

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Straight length
    range of product
    Powerbus
    Complementary
    [In] rated current
    100 A
    Busbar Configuration
    4A L1 + L2 + N + L3
    Busbar Material
    Silver plated copper busbar
    Integral Ground
    50 percent capacity integral ground bus
    Voltage Rating
    600 V AC
    Number of Phases
    3 phases
    Wiring Configuration
    4-wire (100 percent neutral)
    Length
    1.22 m (4 ft)
    enclosure material
    Painted aluminium black
    number of openings
    3 each side
    Environment
    IP degree of protection
    IP40
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center (100-400A) Brochure (Version 0)
    Description
    Features, design description, and technical specifications of the iBusway for Data Center solution for North America.
    Size pdf
    Size 1.1 MB
    Date 25/07/14
    Description
    Features, design description, and technical specifications of the iBusway for Data Center solution for North America.
    User guide
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Installation: Powerbus Plug-in Busway Straight Sections and Feed Units (100-400A) (Version 0)
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    Size pdf
    Size 1.3 MB
    Date 25/07/14
    Description
    Installation of iBusway for Data Center busway straight sections and feed units.
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Technical Specifications iBusway for Data Center Power Distribution (Version 1)
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Size pdf
    Size 432.5 KB
    Date 08/08/14
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Brochure
    Format
    Size
    Date
    Add to My Documents
    iBusway for Data Center Power Distribution and APC Rack PDUs: Compatibility Chart (North America) (Version 0)
    Description
    Chart that explains compatible APC Rack PDUs for each Tap Off Unit in the iBusway for Data Center power distribution solution.
    Size pdf
    Size 228.1 KB
    Date 25/07/14
    Description
    Chart that explains compatible APC Rack PDUs for each Tap Off Unit in the iBusway for Data Center power distribution solution.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PBCE4A100AST048B_ROHS_DECLARATION
    Description
    PBCE4A100AST048B_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    PBCE4A100AST048B_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PBCE4A100AST048B_REACH_DECLARATION
    Description
    PBCE4A100AST048B_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    PBCE4A100AST048B_REACH_DECLARATION
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 129.7 KB
    Date 24/10/14
    Files in document
    Description
    Guide Specification
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PBCE4A100AST048B_ROHS_CHINA_DECLARATION
    Description
    PBCE4A100AST048B_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 14/11/19
    Description
    PBCE4A100AST048B_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /