Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Q-Frame Moulded Case Circuit Breakers
Schneider Eletric

QBL22000S22

Green premium brand logo Product Logo
Schneider Eletric
QBL22000S22
Green premium brand logo Product Logo

POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Automatic switch
    range of product
    PowerPact Q
    trip unit technology
    Magnetic
    circuit breaker type
    Q-Frame
    Complementary
    [In] rated current
    225 A
    [Ue] rated operational voltage
    240 V AC
    mounting mode
    Unit mount
    poles description
    2P
    breaking capacity
    10 kA 240 V AC
    65 kA 480 V AC
    25 kA 600 V AC
    breaking capacity code
    B
    electrical connection
    Lugs line
    Lugs load
    AWG gauge
    AWG 4...300 kcmil aluminum/copper)
    magnetic tripping current
    4500 A
    height
    412.50 mm (16.24 in)
    width
    420.12 mm (16.54 in)
    depth
    368.05 mm (14.49 in)
    tightening torque
    247.82 lbf.in (28 N.m) 0.04…0.23 in² (25…150 mm²) AWG 4...300 kcmil)
    Environment
    product certifications
    IEC
    UL listed
    CSA
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Square D PowerPact Q-Frame Circuit Breakers Catalog (Version 1.0)
    Description
    This catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.
    Size pdf
    Size 6.1 MB
    Date 30/03/07
    Description
    This catalog provides information on the catalog numbering system, overcurrent protection, accessories, dimensions, and trip curves for PowerPact™ Q-frame MCCBs and Switches.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Powerpact® QB, QD, QG and QJ Molded Case Circuit Breakers and Automatic Switches (Version 2)
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    Size pdf
    Size 484.6 KB
    Date 01/11/12
    Description
    This bulletin provides information on installation, operation and troubleshooting for PowerPact™ QB, QD, QG, and QJ MCCBs and Automatic Switches.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.3 MB
    Date 10/06/16
    Files in document
    dwg
    288.1 KB
    dxf
    889.7 KB
    pdf
    118.3 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
    Size pdf
    Size 195.3 KB
    Date 20/11/19
    Description
    POWERPACT AUTOMATIC MOULDED CASE SWITCH 240V 225 A Q-Frame
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /