4 videos
Bus coupler, TeSys island, 24VDC, 3A, Profibus DP
TPRBCPFB
Full integration with SoMove/MachineExpert for the programming of the island
One single 24V DC power supply for the complete island
Manages motors and other electrical loads up to 80 A (AC-3) / 37 kW/40 hp
All adjustments and setting are digitized, no mechanical dials or dip switches
Embedded Cybersecurity (Achilles Level 2)
Environmental Data
Environmental Data
Total lifecycle Carbon footprint
40 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
Yes
Use Again
Recyclability potential, in %
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
49
Take-back
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No