Canada
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wiser Air Smart Thermostat
Schneider Eletric

WISERAIR10BLKCA

Product Logo
Schneider Eletric
WISERAIR10BLKCA
Product Logo

INTELLIGENT WIFI ENABLED BLACK COLOURED THERMOSTAT

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Wiser Air
    product or component type
    Smart programmable thermostat
    colour
    Black
    display type
    Colour touchscreen
    display resolution
    640 x 480 pixels VGA
    control type
    By mobile application
    By touch panel
    By web browser
    operating mode
    Cooling 48…95 °F (9…35 °C) +/- 0.5 °C)
    Heating 45…91 °F (7…33 °C) +/- 0.5 °C)
    Complementary
    device composition
    Humidity sensor
    Motion sensor
    Brightness sensor
    product specific application
    HVAC control for improved comfort and energy savings
    standards
    CSA C22.2 No 24-93
    UL 873
    display size
    72 x 54 mm
    mounting support
    Mounting plate 6.30 in (160 mm) x 4.80 in (122 mm) x 0.12 in (3 mm)
    width
    4.02 in (102 mm)
    height
    4.02 in (102 mm)
    depth
    1.18 in (30 mm)
    power consumption in VA
    6 VA
    maximum current Irms
    4.17 A
    network rated voltage
    24 V AC 50/60 Hz
    inrush current
    3 A
    inrush power in VA
    100 VA
    output current
    1 A
    output type
    Fan relay G)
    Heating relay W,W2)
    Compressor relay Y,Y2)
    AWG gauge
    AWG 22...AWG 18
    temperature probe type
    NTC
    communication network type
    ZigBee
    Wi-Fi
    Environment
    ambient air temperature for operation
    32…104 °F (0…40 °C)
    ambient air temperature for storage
    -22…122 °F (-30…50 °C)
    relative humidity
    0…75 % non-condensing
    pollution degree
    2
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • Documents

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
    RoHs China Declaration
    Date
    Size
    Add to My Documents
    Date 22/10/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /