Variable Speed Drives

Explore our extensive range of Altivar Variable Speed Drives and Soft Starters tailored to deliver robust and reliable motor control solutions of up to 20 MW. From off-the-shelf options to custom-engineered solutions our Low Voltage AC Drives, Soft Starters, Medium Voltage AC Process Drives, Drives and motor control software and Legacy AC Drives are crafted to the highest quality standards, ensuring seamless integration across a multitude of applications such as industrial processes, machinery, and buildings. What are Variable Speed Drives? Variable speed drives (VSDs) play a pivotal role in regulating the energy flow from the mains to the process. Positioned between the electrical supply and the motor, these drives govern the power transmitted to the motor, optimizing operational efficiency and energy consumption. Low Voltage AC Drives Altivar Process: Engineered for IIoT-readiness, delivering smart, connected capabilities with built-in intelligence across various segments such as Water and Wastewater, Mining and Metal, Oil and Gas, Food and Beverage, Marine, and Hoisting
  • Altivar Machine: Seamlessly integrates with an array of machines, applicable in hoisting, cranes, pumps, fans, conveyors, textile, material handling, mixers, packaging, and compressors.
  • Altivar Building: Tailored for HVAC applications in buildings, offering reliability, compactness, and high efficiency for pumps, fans, compressors, and more.
  • Industry-Specific Drives: Compact, reliable, highly efficient, and connected, catering to specialized applications such as solar and lift operations.
  • Soft Starters offer a gradual motor ramp-up, effectively mitigating mechanical shock and reducing electrical peak demand. Ranging from 3 A to 1200 A, these feature-rich starters with torque control and communication functionalities are ideal for diverse commercial and industrial applications.
  • Medium Voltage AC Process Drive: IIoT-ready design for improved operational efficiency, profitability, and energy management, specifically catering to segments like Mining and Minerals, Oil and Gas, Water and Wastewater, and Power generation.
  • Legacy AC Drives: Served specific industry needs for years, with continual lifecycle management, services, and spare parts for optimized operational expenses and extended life of installed bases.
  • Is your drive IIoT-ready? Altivar Process is. The Altivar Process is the next generation of variable speed drives, designed to deliver IIoT benefits for segments like Water & Wastewater, Mining & Metal, Oil & Gas, Food & Beverage, Marine or Hoisting. A smart, connected device with built-in intelligence to gather data and share information to the enterprise level. Altivar Process drives can improve your operational efficiency, profitability and reduce the total cost of ownership.

    Discover Altivar HVAC variable speed drives designed to optimize solutions of HVAC machines and management in buildings. They provide reliability, safety, efficiency, and fast deployment in applications such as pumps (secondary pumps, variable primary pumps, pressure booster pumps), fans (air handling units, supply and exhaust fans, condenser fans), compressors (chillers, rooftops, heat pumps).

    Several grey electronic equipment

    Driving sustainability forward with Altivar Variable Speed Drives

    Manage motor control applications up to 20 MW with products ranging from compact products to custom-engineered solutions.

    Altivar Soft Starters provide a slow ramp-up of the motor to help decrease mechanical shock and electrical peak demand. Altivar Soft Starter is the best in class, feature-rich, easy-to-use, compact and robust Soft Starter with functionalities including torque control, communication for automation and monitoring systems. Altivar Soft Starters range from 3 A (0.37 kW) to 1200 A (900 kW) and can be used widely for any commercial and industrial application.
    Do you need a medium voltage drive which is IIoT-ready? Our Altivar Process Medium Voltage AC Process Drive is the next generation of variable speed drives, designed to deliver IIoT benefits like improved operational efficiency, profitability and energy management. Designed for segments like Mining & Minerals, Oil & Gas, Water & Wastewater and Power generation this smart-connected device with built-in intelligence to gather data and share information to the enterprise level.

    Drives and motor control software are pivotal for efficient management and optimization of motor systems across various applications. One such robust solution is SoMove, a comprehensive software package designed for configuring, commissioning, and monitoring variable speed drives and motor control devices.


    Drives and motor control software simplifies device configuration, optimizing on-site setup time and ensuring seamless compatibility with a variety of motor control devices including Altivar Machine, Altivar Process, Altivar Building, Altivar Soft Starters, and Servo Drives.


    This software is specifically designed to configure motor control devices from our Altivar, Altistart, Lexium, and Tesys product lines, streamlining the entire setup process. With SoMove, you can easily and efficiently manage and optimize your motor systems, ensuring enhanced performance and operational excellence.

    • Help and Contact Center
    • Contact Sales
    • Find our Offices
    • Where to Buy
    • Careers
    • Company Profile
    • Investors
    • Newsroom
    • Report a Misconduct
    • Product Documentation
    • Product Selectors
    • Software and Firmware
    • Product Substitution and Replacement
    • Blog
    • Events
    • Schneider Electric Community
    • Sustainability
    • Legal Information
    • Privacy Policy
    • Cookie Notice
    • Terms of use
    • Change your cookie settings