Unsere Marken

Willkommen auf der Website von Schneider Electric

Willkommen auf unserer Website.
Bild von ION8800 V340 Firmware

ION8800 V340 Firmware Dieses Dokument ist aktuell, kann jedoch auf veraltete Produkte verweisen.

Firmware version 340 (v340) for the ION8800 A,B, and C platforms adds the following features: * IEC61850 protocol * FTP support and the ability to save waveform data in COMTRADE format * 4-30 Edition 2 * a number of defect fixes as we as the Enhanced Security feature that was first done on the ION8650. Important Notes: * Two versions of V340 firmware are attached - V340e includes IEC61850 implementation which includes all the other features listed above. - V340s includes all same features in the enhanced "e" version with the exception of the IEC61850 protocol * Using the "e" version will reduce logging capacity from 10 MB to 5 MB, while the "s" version will maintain the full logging capacity. Note that downgrading back to the s version at a later time will result in gaining back the 5MB of lost logging capacity. For more details on this release, please refer to the "Whats New in V340" document. You can upgrade meter firmware using ION Setup (freeware) or ION Enterprise. If using ION Setup, you may want to download the latest default Meter Template file (.dcf) that corresponds to this firmware release. If using the enhanced version (V340e), you will also need to download the appropriate ICD files. If you unanswered questions on the upgrade process, see the "Upgrading ION Device Firmware" technical note for complete details.

Datum: 17 Feb. 2012 | Typ: Firmware
Sprachen: Englisch | Version: V340
Bestellnummer: ION8800_V340_Firmware

Dateien

Dateiname
ION8800_V340_Firmware_files.zip

Wir unterstützen Sie!

Produktauswahl

Finden Sie schnell und einfach die richtigen Produkte und Zubehörteile für Ihre Anwendungen.

Angebot erhalten

Starten Sie Ihre Verkaufsanfrage online, und ein Experte wird sich mit Ihnen in Verbindung setzen.

Bezugsquellen

Finden Sie ganz einfach den nächstgelegenen Händler für Schneider Electric.

Help Center

Finden Sie Support-Ressourcen für alle Ihre Anforderungen an einem Ort.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.