Chile

Bienvenido al sitio web de Schneider Electric

Bienvenido a nuestro sitio web.

Puedes elegir otro país para ver los productos disponibles o ir a nuestro sitio web global para ver la información de la empresa.

Seleccionar otro país o región

Placa soporte para NSX - CVS250 horizontal fijo - mando rotativo

Mostrar más características >
Agregar a Mis Productos Quitar de Mis Productos

  • Principal
    Gama
    Prisma
    compatibilidad de la gama
    Prisma G
    Tipo de producto o componente
    Placa de montaje
    tipo de accesorio/categoria
    Accesorios de instalacion
    equipo instalado
    Compact : fixed NSX100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 without earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Compact : fixed NSX250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS100...160 with earth leakage protection - control: direct front rotary handle - horizontal installation
    Easypact : fixed CVS250 with earth leakage protection - control: direct front rotary handle - horizontal installation
    descripción de los polos
    1 x 3P : fixed : NSX100...160 Horizontal installation
    1 x 4P : fixed : NSX100...160 Horizontal installation
    1 x 3P : fixed : NSX250 Horizontal installation
    1 x 4P : fixed : NSX250 Horizontal installation
    1 x 4P : fixed : CVS100...160 Horizontal installation
    1 x 3P : fixed : CVS100...160 Horizontal installation
    1 x 4P : fixed : CVS250 Horizontal installation
    1 x 3P : fixed : CVS250 Horizontal installation
    Complementos
    descripción de la instalación
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Floor-standing enclosure - width 850 mm
    Floor-standing enclosure + duct - width 600 + 300 mm
    Wall-mounted enclosure + duct - width 600 + 300 mm
    Número de modulos verticales (50 mm)
    5 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 without earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : CVS250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX100...160 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide floor-standing enclosure + duct (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 + 300 mm Wide wall-mounted enclosure + duct (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    5 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 600 mm Wide wall-mounted enclosure (cable coming from top or bottom of enclosure)
    4 module(s) : NSX250 with earth leakage protection , direct with long terminal shield in 850 mm Wide floor-standing enclosure (cable coming from top or bottom of enclosure)
    condiciones de uso
    Need additional plate (2M high) when installation of device is in Horizontal
    Alto
    150 mm
    Peso del producto
    1.08 kg
    Acabado de superficie
    Mate
    Liso
    tratamiento de protección
    Tratamiento de electroforesis y polvo epoxídico de poliéster polimerizado
    Color
    Blanco RAL 9001
    Ambiente
    normas
    IEC 61439-2
    certificaciones de producto
    ASEFA
    Oferta sustentable
    Estado de la oferta sostenible
    Producto ecologico
    RoHS (código de fecha: AASS)
    REACh
    perfil ambiental del producto
    instrucciones para el fin del ciclo de vida del producto
    Sin operaciones de reciclaje
    Garantia contractual
    Warranty period
    18 months
  • Documentos y Descargas

    Idioma
    • español
    • portugués
    • ruso
    • alemán
    • italiano
    • francés
    • chino
    • inglés
    Catálogo
    Fecha
    Tamaño
    Agregar a Mis documentos
    catalogue Prisma G (Versión 3.1)
    Fecha 18-07-18
    Tamaño 73.3 MB
    Diagramas CAD
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.PL.HZ.FIXED NS250 ROT. (Versión 1.0)
    Fecha 31-07-13
    Tamaño 481.4 KB
    Fecha 31-07-13
    Tamaño 143.9 KB
    Mounting plate for horizontal fixed NSX250 with rotary handle (Versión 1.0)
    Hoja de instrucciones
    Fecha
    Tamaño
    Agregar a Mis documentos
    M.pl. Hz. fixed NS250 rot. (Versión 00)
    Fecha 25-05-18
    Tamaño 4.6 MB
    Perfil ambiental del producto
    Fecha
    Tamaño
    Agregar a Mis documentos
    PEP-PRISMA G WALL MOUNTED ENCLOSURE Up to 630A – IP30 (Versión 2.0)
  • Preguntas técnicas frecuentes

    No se encontraron resultados.
    Desafortunadamente, las preguntas frecuentes relacionadas no están disponibles debido a problemas técnicos temporales. Inténtelo de nuevo más tarde.