Hvordan kan vi hjælpe dig i dag?

What are the mechanical characteristics of PM2225 meter ?

Issue

What are the mechanical characteristics of the PM2225 meter?

Product Line

PowerLogic™ PM2225 Series Meter.

Environment

Electrical panels and enclosures where space, mounting, and environmental protection are key considerations for energy metering devices.

Resolution

The PM2225 meter has the following mechanical characteristics:

Mechanical Characteristics

  • IP Degree of Protection (IEC 60529-1)

    • Front Display: IP52
    • Meter Body: IP30
  • Panel Thickness

    • Maximum: 6.0 mm (0.25 in)
  • Mounting Position

    • Vertical
  • Display Type

    • Monochrome graphical LCD
  • Keypad

    • 4-button with intuitive navigation
  • Front Panel LED Indicators

    • Green LED: Heartbeat / Serial communications activity
    • Amber LED: Alarm / Energy pulse output
  • Weight

    • Approximately 300 g
  • Dimensions (W x H x D)

    • 96 x 96 x 73 mm (maximum)
  • Protection Features

    • Password-protected setup parameters