EasyLogic™ RP-C Controller
BACnet MS/TP based field controller for basic HVAC
Egenskaber
Fan Coil Unit controller with a wide range of inputs and outputs to meet any type of configuration:
- Native BACnet MS/TP support
- Versatile onboard I/O point mix
- Built-in isolated power supply
- Configurable RS-485 port
- Sensor bus for SpaceLogic Living Space Sensors
- EasyLogic Living Space Sensors using onboard I/O
- Modbus RTU subnetwork
- Commission mobile application with SpaceLogic Sensors and BLE adapter for commissioning of the controller before the BMS is in place
- Full EcoStruxure Building Operation software support, providing efficient engineering tools
Fordele
Can be applied as a standalone BACnet MS/TP Fan Coil Unit, Chilled Beam or Heat Pump controller or as part of an EcoStruxure Building Management System using SpaceLogic AS-P or AS-B server, and/or with Enterprise Server.
Applikationer
Segment applications ideally suited to small office buildings, schools and educational sites, and local government facilities.