VarplusCan
LV aluminium can capacitors
Egenskaber
VarplusCan are low voltage aluminium can capacitors specially designed to deliver a long working life with low losses in standard, heavy-duty and severe operating conditions.
- Technical datas:
- High life expectancy up to 160,000 hours
- Voltage up to 830 V
- Power ratings up to 50 kvar
- Operating temperature up to 70 °C
- Degree of protection IP20
- Compliant with standards IEC 60831-1 and -2
VarplusCan capacitors must be selected depending on the working conditions expected during their lifetime. Since the harmonics are caused by non-linear loads, an indicator for the magnitude of harmonics is the ratio NLL of the total power of non-linear loads to the power supply transformer rating.
Fordele
A safe, reliable and high-performance solution for power factor correction in the most severe application conditions
- Safety
- Self-healing
- Pressure-sensitive disconnector
- Discharge resistors fitted
- Finger-proof Clamptite terminals
- High thermal efficiency - Easy to install, easy to maintain
- Compacity with an optimized design for small dimensions and low weight
- Vertical or horizontal installation
- Unique termination system for maintained tightening
Applikationer
Fixed and Automatic Power Factor Correction systems
- Compensation in real time
- Compensation with detuned and tuned filters