Back-UPS CS

Best Value Battery Backup & Protection for Business Computers

Del af Back-UPS

The re-invention of the most relied upon desktop UPS in history: the Back-UPS!
Back-UPS CS APC Brand Best Value Battery Backup & Protection for Business Computers

Fordele

Availability
  • Resettable circuit breakers - Enables a quick recovery from overload events.
  • Automatic restart of loads after UPS shutdown - Automatically starts up the connected equipment upon the return of utility power.
  • Hot-swappable batteries - Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Cold-start capable - Provides temporary battery power when the utility power is out.
Convenience
  • LED status indicators - Quickly understand unit and power status with visual indicators.
  • Battery replacement without tools - Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Automatic self-test - Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Transformer-block spaced outlets - Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Audible alarms - Provides notification of changing utility power and UPS power conditions
Protection
  • Battery-protected and surge-only outlets - Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Power conditioning - Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety
  • Safety-agency approved - Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.