XB2B, XA2B
Ø 22-25 mm signaling and dispaly units
Udgået
Produkter
Præsentation
Egenskaber
- Panel, control station or machine framework mounting equipment
- Secured from the rear on 1 to 6 mm thick support
- Insulated or chromium plated metal bezels
- 1 to 4 interchangeable contact blocks
- Pilot lights and illuminated pushbuttons for 6 to 130 V direct supply
- Bulbs interchangeable from the front.
- Function identification using removable legend
- Bodies with mercury contact for low current switching
- Solid-state flashing pilot lights and illuminated pushbuttons.
Sales discontinued: 31/12/2009
Fordele
A rich history
of complete and reliable ranges
We still provide information we have about "Legacy" products, regardless of their status (still sold, supported or not).