CMA-CMV
Modular selector switch
Produkter
Præsentation
Egenskaber
- References
CMA 15126 4- position ammeter selector switch
CMV 15125 7 -position voltmeter selector switch
- Compliance to Standards : IEC 60947-3 (EN 60947-3), VDE 0660 part. 107, UL
Fordele
''PowerLogic, a complete range of power metering devices for your installation:
This new range of module switches CMA, CMV replaces existing one (56 mm) by a new 36 mm one (4 pas) without any change as far as the references are concerned. It allows space savings in an electrical switchboard It includes the new marking of the Merlin Gerin DIN products.
- All types of measurements:A, V, Hz, kWh
- DIN-rail or flush mounting
- Digital or analog display
This new range of module switches CMA, CMV replaces existing one (56 mm) by a new 36 mm one (4 pas) without any change as far as the references are concerned. It allows space savings in an electrical switchboard It includes the new marking of the Merlin Gerin DIN products.
Applikationer
- The CMA uses a single ammeter for successive measurement of the current of a three-phase circuit.
- The CMV uses a single voltmeter for successive measurement of the voltages of a three-phase circuit.