Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Spectra HD

High Definition IP Dome Positioning System

-

Spectra HD
  • Features

    Based on the Sarix technology platform, the Spectra HD family of high-speed dome positioning systems delivers unparalleled image quality. These all-digital systems provide the look and feel of traditional Spectra series domes while taking video quality, control and responsiveness to a whole new level. Spectra HD 1080 comes standard with built-in analytics, up to 20x or 30x optical zoom, USB expansion slots and, of course, 360° continuous pan rotation for the precision and control you demand.

    Spectra HD Documents & Downloads



    Spectra HD 1080 Product Features:

    • 16:9 Aspect Ratio, 1920x1080 Resolution at 30/25 IPS (NTSC/PAL)
    • 2.0 Megapixel, 20x or 30x Optical Zoom, 12x Digital Zoom
    • 360° Continuous Pan Rotation at 280° per Second
    • 16 Preset Tours, 255 Dome Presets, 32 Window Blanks
    • Wide Dynamic Range Camera (WDR)
    • Ability to Control and Monitor Video Over IP Networks
    • Built-in Analytics, Including AutoTracker and Adaptive Motion Detection
    • 2 Simultaneous Video Streams: Dual H.264 and Scalable MJPEG
    • Supported Protocols: TCP/IP, UDP/IP (Unicast, Multicast IGMP), UPnP,DNS, DHCP, RTP, NTP, and More
    • Power over Ethernet (PoE) IEEE 802.3af
    • USB Expansion Slots for Alarms and Audio Accessories
    • Open IP Standards
    • ONVIF v1.02 Conformant

    Benefits

    Increased resolution over standard-definition IP cameras delivers unmatched forensic detail. An ideal solution to view and identify specific features such as faces, license plates, playing cards (gaming applications), etc. Aesthetically compatible with Spectra IV and Spectra IV IP dome systems.

    Applications

    • Commercial
    • Industrial
    • City Surveillance
    • Traffic Monitoring
    • Gaming