Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

 

Esprit SE

Integrated PTZ and Pressurized Camera Systems

Esprit SE series PTZ analog cameras offer high-quality video in any direction featuring a 36x optical zoom, an ideal security camera for any system

Esprit SE
  • Features

    The all-new Esprit SE Integrated PTZ and Pressurized Camera System builds upon its reputation as the leading pan/tilt by adding features formerly reserved for high-speed domes, including Dynamic Window Blanking, Autotracking, Internal Scheduling Clock, Electronic Image Stabilization, Multi-Language Menus, and more. Now featuring a 36x optical zoom camera, Esprit SE is a high-performance remote positioning system featuring an integrated camera and lens, pan-and-tilt unit, and a multi-protocol receiver. Designed and built for continuous duty, Esprit SE offers the most dynamic movement capabilities available along with load-bearing and wind-resistant capabilities that allow it to remain completely operational in 90 mile-per-hour wind conditions.

    This completely integrated package offers responsive, high-speed positioning capabilities, outstanding weather protection and a level of aesthetics and ease-of-installation that remains unmatched in the industry.

    Esprit SE Documents & Downloads



    Features:

    • Receiver, Pan/Tilt, and Enclosure with Integrated Optics Package (IOP) or Pressurized Integrated Optics Cartridge (IOC), NTSC/PAL
    • Day/Night, 540 TVL, Autofocus, 128X Wide Dynamic Range (WDR), Motion Detection, Image Enhancement, and Electronic Image Stabilization
    • Integrated Window Wiper with Configurable Delay and Shut-Off (ES41 Models)
    • Preset Positioning Accuracy ±0.1, Variable Speed Pan: 0.1° to 100°/Sec with Proportional Pan
    • Dynamic Window Blanking, Multi-Shaped
    • Autotracking
    • Internal Scheduling Clock
    • Multi-Language Menus
    • Auto Focus with Manual Override
    • Programmable Camera Settings
    • On-Screen Compass, Tilt, and Zoom Display
    • Auto Iris with Manual Override
    • Integral Multi-Protocol Receiver/Driver
    • Variable Speed Pan: 0.1° to 100°/Second with Proportional Pan
    • 360° Continuous Pan Rotation
    • Operational in 90 mph Wind Conditions; Can Withstand Wind Velocity Up to 130 mph
    • Tilt Range of +36° to -85° from Horizontal
    • Preset Positioning, Patterns, Multiple Scan Modes
    • Designed for Minimal Maintenance, No Gears to Adjust
    • Meets NEMA Type 4X and IP66 Standards

    Benefits

    The all-new Esprit SE provides high-quality video in any direction, including 36 degrees above horizontal. The camera can operate in wind speeds up to 90 mph and can withstand wind speeds of up to 130 mph. It is also less susceptible to vibration than PTZ dome cameras. And unlike a dome camera, Esprit SE is an overt video security presence, providing a greater criminal deterrence.

    Applications

    • Traffic Monitoring
    • City Center Surveillance
    • Airports & Marine Environments
    • Heavy Commercial & Industrial