Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

03803 Product picture Schneider Electric

View all Prisma

Prisma - 03803

Functional units

03803 Product picture Schneider Electric
View all Prisma
Prisma - 03803
Functional units

plain front plate width 600/650 3M

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Prisma
    range compatibility
    Prisma P
    Prisma G
    Pack 160
    product or component type
    Front plate
    accessory / separate part category
    Installation accessory
    type of front plate
    Plain
    installed device
    TeSys : fixed D or K contactors <= 40 A - horizontal installation
    poles description
    9 x 4P : modular rail support : D or K contactors <= 40 A horizontal installation
    Complementary
    enclosure/cubicle description
    Floor-standing enclosure - width 600 mm
    Wall-mounted enclosure - width 600 mm
    Cubicle - width 650 mm, depth 400 mm
    Pack enclosure - width 555 mm
    connection position
    Direct connection
    number of vertical modules [50 mm]
    3
    standards
    IEC 61439-2
    IEC 61439-1
    product certifications
    ASEFA
    quantity per set
    Set of 1
    height
    150 mm
    width
    500 mm
    product weight
    0.68 kg
    material
    Steel
    surface finish
    Matt
    Smooth
    protective treatment
    Electrophoresis treatment and hot-polymerised polyester epoxy powder
    colour
    White RAL 9001
    Environment
    IK degree of protection
    IK07 conforming to EN/IEC 62262
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 10/5/18
    Size 85.6 MB
    CAD
    Date
    Size
    Add to My Documents
    PLAIN FR.PL.3M
    Date 7/30/13
    Size 538.3 KB
    Date 7/30/13
    Size 596.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/24/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 11/24/18
    Size 0
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.