Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

A9L16561 Product picture Schneider Electric

View all iPF, iPRD

iPF, iPRD - A9L16561

Surge arresters

A9L16561 Product picture Schneider Electric
View all iPF, iPRD
iPF, iPRD - A9L16561
Surge arresters

iPRD40r modular surge arrester - 1 pole - 340V - with remote transfer

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Acti 9
    product name
    Acti 9 iPRD
    product or component type
    Surge arrester with pluggable cartridge
    device short name
    IPRD
    device application
    Distribution
    poles description
    1P
    remote signalling
    With
    signal contacts composition
    1 SD (1 C/O)
    surge arrester type
    Electrical distribution network
    earthing system
    TN-C
    TT
    Complementary
    surge arrester class type
    Type 2
    surge arrester technology
    MOV
    [Ue] rated operational voltage
    230 V (+/- 10 %) AC 50/60 Hz
    400 V (+/- 10 %) AC 50/60 Hz
    nominal discharge current
    Common mode : 15 kA L/PE
    Common mode : 15 kA N/PE
    maximum discharge current
    Common mode : 40 kA L/PE
    [Uc] maximum continuous operating voltage
    Common mode : 340 V L/PE
    Common mode : 340 V N/PE
    [Up] voltage protection level
    1.4 kV type 2 common mode L/PE
    disconnector device type
    Associated circuit breaker iC60N 40 A curve C - Icu 10 kA
    Associated circuit breaker iC60H 40 A curve C - Icu 15 kA
    Associated circuit breaker iC60L 40 A curve C - Icu 25 kA
    local signalling
    Flag color: white/red
    signalling circuit voltage
    0.25 A/250 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    69 mm
    colour
    White ( RAL 9003 )
    response time
    <= 25 ns
    connections - terminals
    Tunnel type terminal, downside 2.5...35 mm²
    Tunnel type terminal, upside 2.5...35 mm²
    tightening torque
    2.5 N.m
    Environment
    standards
    EN 61643-11
    IEC 61643-11
    product certifications
    CE
    quality labels
    NF
    OVE
    KEMA-KEUR
    IP degree of protection
    On front face : IP40 conforming to IEC 60529
    Built-in : IP20 conforming to IEC 60529
    IK degree of protection
    IK03 conforming to IEC 62262
    relative humidity
    5...90 %
    operating altitude
    2000 m
    ambient air temperature for operation
    -25...60 °C
    ambient air temperature for storage
    -40...85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Date 11/4/18
    Size 75.8 MB
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 5/26/18
    Size 2 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.