Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR2480 Product picture Schneider Electric

View all NetShelter SV

NetShelter SV - AR2480

AR2480 Product picture Schneider Electric
View all NetShelter SV
NetShelter SV - AR2480

NetShelter SV 42U 800mm Wide x 1060mm Deep Enclosure with Sides Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Wide Universal IT enclosure with increased cable management options for denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories.42U height to easily roll through doorways.
    Model Name
    NetShelter SV 42U 800mm Wide x 1060mm Deep Enclosure with Sides Black
    Includes
    Baying hardware , Doors , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Qty 4 - Bolt-down brackets , Roof , Side Panels , Unpacking sheet
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    130.5 kg
    Maximum Height
    2057.0 mm
    Maximum Width
    800.0 mm
    Maximum Depth
    1060.0 mm
    Shipping Weight
    150.2 kg
    Shipping Height
    2181.0 mm
    Shipping Width
    940.0 mm
    Shipping Depth
    1160.0 mm
    Minimum Mounting Depth
    6.6
    Maximum Mounting Depth
    30.6
    Rack Height
    42 U
    Color
    Black
    Vertical Posts
    18 gauge
    Front Door
    16 gauge
    Rear Door
    16 gauge
    Roof
    19 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    NetShelter SV User Manual (Version 1)
    Date 2/9/19
    Size 3.1 MB
    CAD
    Date
    Size
    Add to My Documents
    AR2480 - NetShelter SV 42U 800mm Wide x 1060mm Deep with Sides Enclosure (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    UL, cUL Listing for Netshelter SV cabinets (Version 1)
    Instruction sheet
    Date
    Size
    Add to My Documents
    NetShelter SV Quick Unpacking Instructions (Version 1)
    Movies
    Date
    Size
    Add to My Documents
    NetShelter SV - A Smart Choice in Data Center Racks (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.