Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR3340 Product picture Schneider Electric

View all NetShelter SX

NetShelter SX - AR3340

AR3340 Product picture Schneider Electric
View all NetShelter SX
NetShelter SX - AR3340

NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.
    Model Name
    NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides Black
    Includes
    Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , Vertical cable managers
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    161.37 kg
    Maximum Height
    1991.0 mm
    Maximum Width
    750.0 mm
    Maximum Depth
    1200.0 mm
    Shipping Weight
    183.18 kg
    Shipping Height
    2118.0 mm
    Shipping Width
    851.0 mm
    Shipping Depth
    1321.0 mm
    Minimum Mounting Depth
    11.0
    Maximum Mounting Depth
    37.75
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    16 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    NetShelter SX Networking Enclosure - Unpacking, Installation, and Customization Manual (Version 1)
    Grounding Instructions - for NetShelter SX/SV/AV Cabinets (Version 1)
    CAD
    Date
    Size
    Add to My Documents
    AR3340-AR7709 - NetShelter SX, 42U, Bottom View with AR7709 for JAPAN (Version 0)
    NetShelter_SX_Series_Rack_Enclosure_Schneider_Electric_BIM_Model (Version 1)
    AR3340 - NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides (Version 0)
    TYPFLNGMNT - Flange Mount Rail Details-FAQ Document (Version 0)
    AR3340_Visio Stencils - NetShelter SX, 42U, 750mm Wide x 1200mm Deep Networking Enclosure with Sides (Version 1)
    Brochure
    Date
    Size
    Add to My Documents
    NetShelter SX Solutions for Cisco Catalyst and MDS Networking Switches (Version 2)
    "Fits Like a Glove" Compatibility Guarantee (Version 4)
    NetShelter SX Solutions for Cisco Nexus 7000 Series Networking Switches (Version 9)
    NetShelter SX Solutions for Arista Networking Switches (Version 0)
    Certificate
    Date
    Size
    Add to My Documents
    IBC Structural Calculations for Seismic Applications, APC NetShelter SX - AR31XXXXX, AR33XXXXX series enclosures (Version 6)
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    NetShelter SX Quick Unpacking Instructions (Version 2)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.