Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR4024SPX431 Product picture Schneider Electric

View all NetShelter CX

NetShelter CX - AR4024SPX431

AR4024SPX431 Product picture Schneider Electric
View all NetShelter CX
NetShelter CX - AR4024SPX431

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Netshelter CX Enclosure with integrated cooling and noise dampening is ideal for office environments. The cabinet is paired with a shock absorbing pallet, unloading ramp and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully integrated IT systems
    Model Name
    NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey
    Includes
    Key(s) , Leveling feet , Pallet ramps , Reusable packaging , Unpacking sheet
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Input
    Nominal Input Voltage
    100V , 110V , 115V , 120V , 127V , 200V , 208V , 220V , 230V , 240V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Physical
    Net Weight
    172.0 kg
    Maximum Height
    1275.0 mm
    Maximum Width
    750.0 mm
    Maximum Depth
    1130.0 mm
    Shipping Weight
    248.0 kg
    Shipping Height
    1550.0 mm
    Shipping Width
    1000.0 mm
    Shipping Depth
    1300.0 mm
    Maximum Mounting Depth
    33.94
    Rack Height
    24 U
    Color
    Grey
    Units per Pallet
    1.0
    Conformance
    Approvals
    EIA 19 Inch , WEEE
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    NetShelter CX Enclosure Unpacking and Repacking with Shock Pallet (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    AR4024SP-NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging (Version 0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.