Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

AR4038IX431 Product picture Schneider Electric

View all NetShelter CX

NetShelter CX - AR4038IX431

AR4038IX431 Product picture Schneider Electric
View all NetShelter CX
NetShelter CX - AR4038IX431

NetShelter CX 38U in colour Dark Grey Intl.

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
    Model Name
    NetShelter CX 38U in colour Dark Grey Intl.
    Includes
    Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side Panels
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Cayman Islands , Central African Republic , Chad , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guinea , Hong Kong , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Mali , Malta , Mauritania , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Input
    Nominal Input Voltage
    200V , 208V , 220V , 230V , 240V
    Input Frequency
    50/60 Hz
    Input Connections
    IEC-320 C14
    Physical
    Net Weight
    202.5 kg
    Maximum Height
    1950.0 mm
    Maximum Width
    750.0 mm
    Maximum Depth
    1130.0 mm
    Shipping Weight
    230.0 kg
    Shipping Height
    2150.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    1200.0 mm
    Minimum Mounting Depth
    28.35
    Maximum Mounting Depth
    34.65
    Rack Height
    38 U
    Color
    Grey
    Units per Pallet
    1.0
    Conformance
    Approvals
    EIA 19 Inch , TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents & Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    NetShelter CX Integrated Enclosure for the Office Environment Unpacking Sheet (Version 3)
    Brochure
    Date
    Size
    Add to My Documents
    Netshelter CX in Healthcare (Version 2)
    Date 2/6/19
    Size 64.6 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.