Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
MGU3.283.25 Product picture Schneider Electric

MGU3.283.25

Green premium brand logo
MGU3.283.25 Product picture Schneider Electric
MGU3.283.25
Green premium brand logo

Unica - key card switch - 10 A - 230 VAC - 2 m - ivory

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica (standard aesthetic)
    product or component type
    Key card switch
    device application
    Control
    device presentation
    Mechanism
    cover plate colour tint
    Ivory
    Complementary
    [Ue] rated operational voltage
    230 V AC +/- 10 % at 50 Hz
    rated current
    10 A
    load type
    230 V AC incandescent lamp - 1470 W
    230 V AC halogen lamp - 1470 W
    230 V AC fan - 1470 W
    230 V AC convector - 1470 W
    Low voltage halogen lamp with ferromagnetic transformer - 1000 VA
    Low voltage halogen lamp with electronic transformer - 1470 VA
    Fluorescent tube ferromagnetic ballast - 1470 VA
    Compact fluorescent lamp - 1470 W
    LED lamp - 1470 W
    Contactor
    condition of use