Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
MGU4.106.60 Product picture Schneider Electric

MGU4.106.60

Green premium brand logo
MGU4.106.60 Product picture Schneider Electric
MGU4.106.60
Green premium brand logo

Unica Allegro - cover frame - 6 modules - dull silver

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Allegro
    number of modules
    6 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Dull silver
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    80 mm
    width
    193 mm
    depth
    14 mm
    net weight
    0.025 kg
    market segment
    Small commercial
    Residential
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Ammonia
    Liquid soap
    Oil
    Bleach
    Petrol
    Alcohol
    UV resistant
    Window-cleaning fluid
    Acetone
    environmental health and issues
    Halogen free
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    28 g
    Package 1 Height
    1.42 cm
    Package 1 width
    9 cm
    Package 1 Length
    22 cm
    Package 2 Weight
    141 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more
    View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Unica Modular Catalog 2016 (Version 8.1)
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    prp.document.label.format pdf
    Size 36.8 MB
    Date 2/3/17
    Description
    Only PDF available. Source files are available in the documents ISC01064EN_PartX.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 947.3 KB
    Date 5/15/18
    prp.document.label.format pdf
    Size 601.6 KB
    Date 1/25/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MGU4.106.60 : Unica Allegro - cover frame - 6 modules - dull silver
    Description
    Unica Allegro - cover frame - 6 modules - dull silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    Unica Allegro - cover frame - 6 modules - dull silver
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU4.106.60 : Unica Allegro - cover frame - 6 modules - dull silver
    Description
    Unica Allegro - cover frame - 6 modules - dull silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    Unica Allegro - cover frame - 6 modules - dull silver
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 368.6 KB
    Date 12/18/08
    Description
    Product Environmental Profile
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU4.106.60 : MGU4.106.60_REACH_DECLARATION
    Description
    MGU4.106.60_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 12/3/20
    Description
    MGU4.106.60_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.