Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   KNX
MTN6260-0315 Product picture Schneider Electric

MTN6260-0315

Green premium brand logo
MTN6260-0315 Product picture Schneider Electric
MTN6260-0315
Green premium brand logo

U.motion Client Touch 15

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    U.motion
    range compatibility
    KNX
    product or component type
    Touch panel
    device short name
    Client Touch 15
    product destination
    U.motion system
    device presentation
    Complete device
    bus type
    Ethernet
    operating system
    Linux
    display size
    15.6 inch
    display colour
    65000 colours
    colour tint
    Aluminium
    Complementary
    connector type
    1 RJ45
    4 USB
    integrated connection type
    Loudspeaker
    Microphone
    device mounting
    Flush
    [Ue] rated operational voltage
    100...240 V AC
    maximum power consumption in W
    25 W operation
    control type
    Touch screen
    display type
    TFT
    display resolution
    1366 x 768 pixels WXGA
    illuminating intensity
    300 cd
    memory type
    1 GB DDR2 SDRAM
    mounting position
    Horizontal
    material
    Plastic and metal
    height
    525 mm
    width
    306 mm
    depth
    92 mm
    net weight
    6 kg
    Environment
    ambient air temperature for operation
    0…30 °C
    IP degree of protection
    IP20 conforming to EN 60529
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Chinese5
    • Danish5
    • Dutch5
    • Finnish5
    • French6
    • German5
    • Greek5
    • Hungarian5
    • Italian5
    • Norwegian5
    • Polish5
    • Portuguese5
    • Romanian5
    • Russian5
    • Spanish5
    • Swedish5
    • Turkish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 13.9 MB
    Date 9/11/19
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/11/16
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/14/14
    prp.document.label.format pdf
    Size 1.3 MB
    Date 12/20/13
    prp.document.label.format pdf
    Size 4.9 MB
    Date 11/26/13
    prp.document.label.format pdf
    Size 927.6 KB
    Date 11/25/13
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 11.4 MB
    Date 5/19/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6260-0315 : U.motion Client Touch 15
    Description
    U.motion Client Touch 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    U.motion Client Touch 15
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 178.7 KB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6260-0315 : U.motion Client Touch 15
    Description
    U.motion Client Touch 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    U.motion Client Touch 15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN6260-0315 : U.motion Client Touch 15
    Description
    U.motion Client Touch 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    U.motion Client Touch 15
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format docx
    Size 23.5 KB
    Date 5/19/14
    System user guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 5/3/16
    prp.document.label.format pdf
    Size 820 KB
    Date 5/7/14
    prp.document.label.format pdf
    Size 802.5 KB
    Date 5/7/14
    prp.document.label.format pdf
    Size 805.1 KB
    Date 5/7/14
    prp.document.label.format pdf
    Size 1.9 MB
    Date 5/7/14
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    dshe_U.motion Client Touch 15 (Version 1.0)
    Description
    Product datasheet
    prp.document.label.format pdf
    Size 131.7 KB
    Date 6/21/15
    Description
    Product datasheet
  • View more View less

    Software and Firmware

    Language
    • English1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    License Information: Open Source Software used in the this product. MTN6260-0315 (Version V1.0)
    Description
    Open Source Software used in the product: The product contains, among other things, Open Source Software files, as defined below, developed by third parties and licensed under an Open Source Software license. These Open Source Software files are protected by copyright. Your right to use the Open Source Software is governed by the relevant applicable Open Source Software license conditions.Your compliance with those license conditions will entitle you to use the Open Source Software as foreseen in the relevant license. In the event of conflicts between other Schneider Electric license conditions applicable to the product and the Open Source Software license conditions, the Open Source Software conditions shall prevail. The Open Source Software is provided royalty-free (i.e. no fees are charged for exercising the licensed rights). Open Source Software contained in this product and the respective Open Source Software licenses are stated below.If Open Source Software contained in this product is licensed under GNU General Public License (GPL), GNU Lesser General Public License (LGPL), Mozilla Public License (MPL) or any other Open Source Software license, which requires that source code is to be made available, you can download the corresponding source code of the Open Source Software from this link.
    prp.document.label.format pdf
    Size 47.6 KB
    Date 2/27/20
    Description
    Open Source Software used in the product: The product contains, among other things, Open Source Software files, as defined below, developed by third parties and licensed under an Open Source Software license. These Open Source Software files are protected by copyright. Your right to use the Open Source Software is governed by the relevant applicable Open Source Software license conditions.Your compliance with those license conditions will entitle you to use the Open Source Software as foreseen in the relevant license. In the event of conflicts between other Schneider Electric license conditions applicable to the product and the Open Source Software license conditions, the Open Source Software conditions shall prevail. The Open Source Software is provided royalty-free (i.e. no fees are charged for exercising the licensed rights). Open Source Software contained in this product and the respective Open Source Software licenses are stated below.If Open Source Software contained in this product is licensed under GNU General Public License (GPL), GNU Lesser General Public License (LGPL), Mozilla Public License (MPL) or any other Open Source Software license, which requires that source code is to be made available, you can download the corresponding source code of the Open Source Software from this link.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /