Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SpaceLogic KNX
MTN6700-0002 Product picture Schneider Electric

MTN6700-0002

MTN6700-0002 Product picture Schneider Electric
MTN6700-0002

KNX Switch Actuator Basic REG-K/2x/16 A with manual mode

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    KNX
    product or component type
    Switch actuator
    operating mode
    Manual
    bus type
    KNX
    modular device additional info
    Connectable with different phases
    number of contacts
    2
    Complementary
    total number of 18 mm modules
    2.5
    mounting support
    DIN rail
    [Ue] rated operational voltage
    100...240 V
    network frequency