Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

pressure switch XMLB 160 bar - adjustable scale 2 thresholds - 1 C/O

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    OsiSense XM
    product or component type
    Electromechanical pressure sensor
    pressure sensor type
    Electromechanical pressure sensor
    device short name
    XMLB
    pressure sensor size
    160 bar
    controlled fluid
    Hydraulic oil (0...160 °C)
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    electrical connection
    Screw-clamps terminals 1 x 0.5...2 x 2.5 mm²
    1 connector Pg 13
    AWG gauge
    AWG 20...AWG 14
    cable entry
    Cable gland 9...13 mm
    contacts type and composition
    1 C/O
    product specific application
    -
    pressure switch type of operation
    Regulation between 2 thresholds
    electrical circuit type
    Control circuit
    scale type
    Adjustable differential
    local display
    With
    adjustable range of switching point on rising pressure
    10...160 bar
    adjustable range of switching point on falling pressure
    0.7...139.2 bar
    possible differential maximum at high setting
    100 bar
    maximum permissible accidental pressure
    360 bar
    destruction pressure
    720 bar
    pressure actuator
    Piston
    materials in contact with fluid
    Brass
    FPM, FKM
    PTFE
    Steel
    enclosure material
    Zinc alloy
    [In] rated current
    3 A, B300, AC-15 (Ue = 120 V) conforming to EN/IEC 60947-5-1
    1.5 A, B300, AC-15 (Ue = 240 V) conforming to EN/IEC 60947-5-1
    0.1 A, R300, DC-13 (Ue = 250 V) conforming to EN/IEC 60947-5-1
    Complementary
    possible differential minimum at low setting
    9.3 bar (- 1.8 bar, + 1.5 bar)
    possible differential minimum at high setting
    20.8 bar (- 1.9 bar, + 1.6 bar)
    maximum permissible pressure - per cycle
    200 bar
    terminal block type
    4 terminals
    operating rate
    60 cyc/mn
    repeat accuracy
    < 2 %
    [Ui] rated insulation voltage
    300 V conforming to CSA C22.2 No 14
    500 V conforming to EN/IEC 60947-1
    300 V conforming to UL 508
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-1
    auxiliary contacts operation
    Snap action
    contacts material
    Silver contacts
    resistance across terminals
    < 25 mOhm conforming to IEC 255-7 category 3
    < 25 mOhm conforming to NF C 93-050 method A
    short-circuit protection
    10 A cartridge fuse type gG (gl)
    mechanical durability
    6000000 cycles
    setting
    External
    height
    113 mm
    depth
    75 mm
    width
    35 mm
    product weight
    0.75 kg
    Environment
    standards
    CE
    EN/IEC 60947-5-1
    UL 508
    CSA C22.2 No 14
    product certifications
    BV
    CCC
    CSA
    LROS (Lloyds register of shipping)
    UL
    EAC
    protective treatment
    TC (standard version)
    ambient air temperature for operation
    -25...70 °C
    ambient air temperature for storage
    -40...70 °C
    operating position
    Any position
    vibration resistance
    4 gn (f = 30...500 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn conforming to IEC 60068-2-27
    electrical shock protection class
    Class I conforming to IEC 1140
    Class I conforming to IEC 536
    Class I conforming to NF C 20-030
    IP degree of protection
    IP66 conforming to EN/IEC 60529
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for XMLB160D2S11: pressure switch XMLB 160 bar - adjustable scale 2 thresholds - 1 C/O (Version 2.0)
    CAD for XMLB160D2S11: pressure switch XMLB 160 bar - adjustable scale 2 thresholds - 1 C/O (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    XMLA/B/C/D... pressure switches (made in Czech Republic) - Certificate for China compulsory product certification (Version 1.0)
    XMJA... and XMLA/B/C/D... pressure and vacuum switches - CSA certificate of compliance (Version 1.0)
    XMA/P/X..., XMGB..., XMLA/B/C/D... pressure switches and XMLZ... accessories - UL certification record (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    XMLA... /B... /C... /D... Electromechanical vacuum switches and pressure switches for control circuits (Version 07)
    XML... Equivalent model references for previous range XM2JM, XMJ and XMG pressure and vacuum switches (Version 01)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    XMLA/B/C/D... pressure and vacuum switches - EU declaration of conformity (Version 1.0)
    Marine certificate
    Date
    Size
    Add to My Documents
    XMLA... and XMLB... pressure and vacuum switches - BV type approval certificate (Version 1.0)
    XMLA... and XMLB... pressure and vacuum switches - LRoS type approval certificate (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    XMLB300D2S11 Electromechanical pressure switch, Product Environmental Profile (Version 4.0)
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    1 fluid entry, tapped G1/4 (BSP female)
    (2)
    1 electrical connections entry, tapped Pg 13.5
    Ø :
    2 elongated holes Ø 5.2 x 6.7


  • Connections and Schema

    Wiring Diagram
    Terminal Model



  • Performance Curves

    Operating Curves


    (y)
    Rising pressure
    (x)
    Falling pressure
    1 :
    Maximum differential
    2 :
    Minimum differential


    (y)
    Pressure
    (x)
    Time
    (1)
    Adjustable value
    PH :
    High point
    PB :
    Below point