Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OsiSense XU
XUK8TAKSMM12 Product picture Schneider Electric

XUK8TAKSMM12

XUK8TAKSMM12 Product picture Schneider Electric
XUK8TAKSMM12

photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OsiSense XU
    series name
    Application material handling
    Application assembly
    electronic sensor type
    Photo-electric sensor
    sensor name
    XUK
    sensor design
    Compact 50 x 50
    detection system
    Diffuse with background suppression
    material
    Plastic
    type of output signal
    Discrete
    wiring technique
    4-wire
    discrete output type
    PNP or NPN
    discrete output function
    1 NO or 1 NC programmable
    electrical connection
    1 male connector M12, 4 pins
    product specific application
    Suppression of a background
    Distance measurement on object
    emission
    Red laser diffuse with background suppression class 1 conforming to IEC 60825-1
    [Sn] nominal sensing distance
    5 m diffuse with background suppression
    Complementary
    enclosure material
    ABS/PC
    lens material
    PMMA
    maximum sensing distance
    5 m diffuse with background suppression
    output type
    Solid state
    add on input
    External teach
    wire insulation material
    PVC
    status LED
    1 LED (yellow) for output state
    1 LED (green/yellow) for supply on/output state
    [Us] rated supply voltage
    12...24 V DC with reverse polarity protection
    supply voltage limits
    10…30 V DC
    switching capacity in mA
    <= 100 mA (overload and short-circuit protection)
    switching frequency
    <= 250 Hz
    maximum voltage drop
    <1.5 V (closed state)
    current consumption
    <= 60 mA no-load
    maximum delay first up
    300 ms
    maximum delay response
    2 ms
    maximum delay recovery
    2 ms
    setting-up
    Using teach button or remote teaching
    depth
    50 mm
    height
    50 mm
    width
    23 mm
    net weight
    0.035 kg
    Environment
    product certifications
    Ecolab
    CE
    CULus
    ambient air temperature for operation
    -20…50 °C, UL certified
    -40…60 °C
    ambient air temperature for storage
    -40…80 °C
    vibration resistance
    7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    30 gn (duration = 11 ms) conforming to IEC 60068-2-27
    IP degree of protection
    IP67 conforming to IEC 60529
    IP69K conforming to DIN 40050
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French3
    • German2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 3/31/16
    Description
    Presentation, curves and references.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for XUK8TAKSMM12: photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for XUK8TAKSMM12: photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format html
    Size 301 B
    Date 3/30/11
    Description
    UL certification record (listed products)
    prp.document.label.format html
    Size 323 B
    Date 3/30/11
    Description
    cUL certification record (listed products, for Canada)
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.7 MB
    Date 7/1/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 492.8 KB
    Date 4/13/16
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    XUK8TAKSMM12 : photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN
    Description
    photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN
    Movies
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format mp4
    Size 45.7 MB
    Date 1/30/15
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    XUK8TAKSMM12 : photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN
    Description
    photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    photo-electric sensor - XUK - diffuse - Sn 5m 1Q auto PNP/NPN
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Transmitter optical axis
    (2)
    Receiver optical axis


  • Connections and Schema

    Connections and Schema
    Connector Wiring


    (1)
    Auto-detect
    1 :
    + UB (BN: Brown)
    2 :
    IN (WH: White)
    3 :
    -UB (BU: Blue)
    4 :
    OUT (BK: Black)


  • Performance Curves

    Curves

    Size of light spot (typical)


    (1)
    Vertical (y)
    (2)
    Horizontal (x)
    0…15 mm :
    Size
    0…5 m :
    Distance


  • Mounting and Clearance

    Mounting


    (1)
    < 1,5 Nm (13 Ib-in)
    (2)
    < 1 Nm (8.85 Ib-in)


Compare products: /