Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Interpact INS switches
31323 Product picture Schneider Electric

31323

Green premium brand logo
31323 Product picture Schneider Electric
31323
Green premium brand logo

Standard front cover INS/INV 630b/2500 - 4P

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Front cover
    accessory / separate part category
    Installation accessories
    range compatibility
    Compact INV
    Compact INS
    poles description
    4P
    Complementary
    colour code
    RAL 7016
    colour of cover
    Black
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    530 g
    Package 1 Height
    4 cm
    Package 1 width
    21 cm
    Package 1 Length
    36.4 cm
    Unit Type of Package 2
    S04
    Number of Units in Package 2
    16
    Package 2 Weight
    9.125 kg