Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MasterPact NW
48124 Product picture Schneider Electric
Discontinued

48124

48124 Product picture Schneider Electric
Discontinued
48124

front connection upside mounting - 3 poles - for NW 20

Show more characteristics
48124  has not been replaced. Please contact your customer care centrefor more information.
  • 2,862.00 HKD
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Front connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW20 switch disconnector
    Masterpact NW Masterpact NW20 circuit breaker
    poles description
    3P
    [In] rated current
    2000 A N1 fixed
    2000 A H1 fixed
    2000 A H2 fixed
    2000 A L1 fixed
    2000 A H1b fixed
    2000 A N2 fixed
    2000 A HA fixed
    2000 A HF fixed
    2000 A HA10 fixed
    Complementary
    location of connection
    Front
    localisation on device
    Upside
    connection pitch
    115 mm
    Packing Units
    Package 1 Weight
    9.450 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    2.400 dm
    Package 1 Length
    0.750 dm
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.