
NSYSPFX8100
NSYSPFX8100
Spacial - plain front panel plinth W800 H100 stainless steel 304L
Show more characteristics-
Characteristics
Main range Spacialaccessory / separate part category Enclosure accessoryproduct or component type Plinth frontAnwendung Multi-purposedevice composition fixing elements4 corner cover1 front panel1 rear panel4 cornerrange compatibility Spacial SFSpacial SMSpacial SDSpacial S3DSpacial CRNSpacial SFHDSpacial S3HDSpacial S3XSpacial SMXSpacial SFXSpacial SDXSpacial CRNGComplementary fixing mode By fixing element - on structure locationsurface finish Untreatedheight 100 mmwidth 800 mm nominal: 815 mm real:net weight 5.05 kgEnvironment IP degree of protection IP30 (complete plinth)IK degree of protection IK10Packing Units Package 1 Weight 5.050 kgPackage 1 Height 115.000 mmPackage 1 width 200.000 mmPackage 1 Length 815.000 mmOffer Sustainability Sustainable offer status Green Premium productREACh Regulation REACh free of SVHC YesEU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS DeclarationMercury free YesRoHS exemption information China RoHS Regulation China RoHS declaration
Product out of China RoHS scope. Substance declaration for your informationEnvironmental Disclosure