Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Varset Direct

LV fixed capacitor banks

Fixed capacitor banks 50 Hz

Varset Direct
  • Fitur

    Varset Direct is a capacitor bank ready to install and to use. This is a complete solution for fixed power factor correction. This range is composed of compensation enclosures or cubicles with or without incoming circuit breaker to satisfy all possible network configurations (Classic, Comfort, Harmony).

    Technical data:
    • Frequency: 50 Hz
    • Network voltage: 230V and 400/415V
    • Capacitor rated voltage: Classic, Comfort, Harmony
    • Reactive power: 10 to 60 kvar under 230V and 5 to 150 kvar under 400/415V
    • Detuned reactor tuning order (Harmony range): 2.7 (135Hz), 3.8 (190Hz), 4.3 (215Hz)
    • Temperature class: -5°C to +40°C
    • Standard: IEC 60439-1, IEC 61921, EN 60439-1
    • Accessory free-standing plinth for enclosures
    • With or without incoming circuit breaker Compact NS


    Keuntungan

    The complete solution

    Simplicity for contractors:
    • the centre of gravity has been dropped making it easy to carry and to install
    • easy to connect the wires by bottom or top (option) connection
    Peace of mind for end users:
    • product 100% factory tested before delivery
    • protection against direct contact thanks to the protection plate
    • no maintenance during the first 5 years
    • more power in the same cubicle than before

    Aplikasi

    • Make savings on power: power factor correction
    • Power quality supplied: limitation of pollution to the network 

    Gallery

    • Varset Direct, Fixed capacitor bank