Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

WI

Gas-Insulated Switchgear to 52 kV

-

WI
  • Fitur

    WI is a compact, modular GIS switchgear for Primary Distribution.

    • Mainly for applications > 40.5 kV > 185 kV BIL, railway need
    • Ratings up to 52 kV, 31.5kA, 2500A, 250 kV BIL
    • Uses vacuum circuit breakers
    • Circuit connected VT with device to break and isolate VTs HV termination
    • Single and double busbar
    • Three-phase enclosure
    • One or two-phase design


    Keuntungan

    • Space saving
    • Intuitive operator guidance
    • Easy switching unit replacement
    • Environment independent switchgear

    Aplikasi

    WI can be used in power stations, transformer substations, or Railway applications.