Indonesia (Bahasa)

Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Anda dapat memilih negara lain untuk melihat produk yang tersedia atau membuka situs web Global untuk informasi perusahaan.

Pilih negara atau wilayah lain

 

Minera ATEX

Transformers for Hazardous Areas up to 25MVA - 36kV

Safety solution for explosive atmospheres

Minera ATEX
  • Fitur

    • Rated power from 100 kVA up to 25 MVA
    • Rated insulation level up to 36 kV
    • Mineral oil insulating liquid
    • Hermetically sealed tank or breathing type with retention tank
    • Suitable to Zone II ATEX operation (Zone I upon specific request)
    • Naturally cooled (ONAN) or air forced (ONAF)
    • Off-Circuit Tap Changer (OCTC) or On-Load Tap Changer (OLTC)
    • Wide range of dedicated ATEX accessories
    • Low flammability liquids (Natural Ester or others) on request


    Keuntungan

    Designed for use in explosive atmospheres 

    • Secured on-site process and operations
    • Specific design to match customers requirements
    • ATEX certified by independent laboratory

    Aplikasi

    • O&G Industries: Refineries, Onshore and offshore platform , Pipelines…
    • MMM Industries: Smelter, Aluminium, Steel plants, Underground mines, Cement…