Selamat datang di Situs Web Schneider Electric

Selamat datang di situs web kami.

Pilih lokasi Anda

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
Lihat semua   OsiSense XS & XT
XS230SAMAL2 Product picture Schneider Electric

XS230SAMAL2

Green premium brand logo
XS230SAMAL2 Product picture Schneider Electric
XS230SAMAL2
Green premium brand logo

inductive sensor XS2 M30 - L63mm - stainless - Sn22mm - 24..240VAC/DC - L2m

Tampilkan karakteristik lainnya
  • 2.993.100,00 IDR
Jumlah maksimum produk yang dapat dibandingkan adalah 4 produk. Hapus produk yang telah ditambahkan.

  • Main
    range of product
    OsiSense XS
    series name
    Application
    sensor type
    Inductive proximity sensor
    device application
    Food and beverage
    market segment
    Pharmaceutical
    sensor name
    XS2
    sensor design
    Cylindrical M30
    size
    63 mm
    body type
    Fixed
    detector flush mounting acceptance
    Non flush mountable
    material
    Stainless steel
    type of output signal
    Discrete
    wiring technique
    2-wire
    [Sn] nominal sensing distance
    22 mm
    discrete output function
    1 NO
    output circuit type
    AC/DC
    electrical connection
    Cable
    cable length
    2 m
    [Us] rated supply voltage
    24...240 V AC 50/60 Hz
    24...240 V DC
    switching capacity in mA
    5...200 mA DC
    5...300 mA AC
    IP degree of protection
    IP68 double insulation conforming to IEC 60529
    IP69K conforming to DIN 40050
    Complementary
    thread type
    M30 x 1.5
    detection face
    Frontal
    front material
    PPS
    enclosure material
    Stainless steel 316 L
    sensing range
    > 15...40 mm
    operating zone
    0…17.6 mm
    differential travel
    1...15% of Sr
    cable composition
    2 x 0.34 mm²
    wire insulation material
    PVC
    status LED
    Output state: 1 LED (yellow)
    supply voltage limits
    20…264 V AC/DC
    maximum residual current
    0.8 mA open state
    switching frequency
    <= 25 Hz AC
    <= 300 Hz DC
    maximum voltage drop
    <5.5 V (closed)
    maximum delay first up
    30 ms
    maximum delay response
    0.5 ms
    maximum delay recovery
    2 ms
    marking
    CE
    threaded length
    41 mm
    length
    63 mm
    net weight
    0.205 kg
    Environment
    product certifications
    UL
    CCC
    CSA
    ambient air temperature for operation
    -25…85 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
    shock resistance
    50 gn for 11 ms conforming to IEC 60068-2-27
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    186 g
    Package 1 Height
    3.5 cm
    Package 1 width
    8 cm
    Package 1 Length
    20.5 cm
    Package 2 Weight
    194 g
    Package 3 Weight
    2.249 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • Lihat lebih banyak
    View less

    Dokumen

    Bahasa
    • All Languages8
    • English8
    • French2
    Catalogue
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    Catalogue Inductive proximity sensors XS range English 10/2020 (Versi 3.0)
    Deskripsi
    The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
    prp.document.label.format pdf
    Ukuran 18.9 MB
    Tanggal 10/30/20
    Deskripsi
    The XS range inductive proximity sensors are intended for the detection of metal objects up to 60mm. They come in cylindrical or rectangular format, flush and non-flush versions (shielded / non-shielded), short and long body versions, PNP and NPN versions to be compatible with all PLCs and controllers worldwide. 2 wires DC, AC, or AC/DC versions are also available to be installed in your application as a limit switch.
    Certificate
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 30.6 KB
    Tanggal 7/16/18
    Deskripsi
    CSA certificate of compliance
    XS... inductive proximity switches - UL certification record (Versi 1.0)
    Deskripsi
    UL certification record (listed products)
    prp.document.label.format html
    Ukuran 301 B
    Tanggal 10/8/91
    Deskripsi
    UL certification record (listed products)
    Declaration of conformity
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 226.7 KB
    Tanggal 3/13/18
    Deskripsi
    EU declaration of conformity
    End of Life Information
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    prp.document.label.format pdf
    Ukuran 89.3 KB
    Tanggal 12/1/11
    EU RoHS Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    XS230SAMAL2 : XS230SAMAL2_ROHS_DECLARATION
    Deskripsi
    XS230SAMAL2_ROHS_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 12/3/20
    Deskripsi
    XS230SAMAL2_ROHS_DECLARATION
    REACh Declaration
    Format
    Ukuran
    Tanggal
    Tambahkan ke Dokumen Saya
    XS230SAMAL2 : XS230SAMAL2_REACH_DECLARATION
    Deskripsi
    XS230SAMAL2_REACH_DECLARATION
    prp.document.label.format pdf
    Ukuran 195.3 KB
    Tanggal 12/3/20
    Deskripsi
    XS230SAMAL2_REACH_DECLARATION
  • FAQ Teknis

    Hasil tidak ditemukan.
    Sayangnya, FAQ terkait tidak tersedia akibat masalah teknis sementara. Silakan coba lagi nanti.
  • Dimensions Drawings

    Dimensions



  • Mounting and Clearance

    Minimum Mounting Distances in mm

    Side by side


    e (1) ≥
    120 mm/4.72 in.

    Face to face


    e (2) ≥
    264 mm/10.39 in.

    Facing a metal object


    e (3) ≥
    66 mm/2.60 in.
    (4)
    Metal
    (5)
    Object to be detected


  • Connections and Schema

    Wiring Schemes
    2-Wire AC or DC

    NO output


    BU :
    Blue
    BN :
    Brown