Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

PDPM277H - Modular Remote Power panel, 277kW, 400A, 400V, 72 Pole, 300mm

Power Distribution, Modular Power Distribution, 400V, Package

Date: 16 May 2022 | Type: Technical Drawing
Languages: English | Version: 1.1
Subtype: Typical Drawing
Document Reference: SPD_JSHR-8SVETA_EN

Files

File Name
PDPM277H_-_Modular_Remote_Power_panel_277kW_400A_400V_72_Pole_300mm.dwg
PDPM277H_-_Modular_Remote_Power_panel_277kW_400A_400V_72_Pole_300mm.pdf

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

All Support & Contact

Find answers now. Search for a solution on your own, or connect with one of our experts.