Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image

VDE CB Certificate for APC Smart-UPS 1000VA, 2000VA, and 3000VA 230V

IEC 62040-1-1:2002

Date: 20 June 2014 | Type: Certificate
Languages: English | Version: V0
Document Reference: SPD_KINT-9L6PA6_EN
Approval Office: CB

Files

File Name
KINT-9L6PA6_R0_EN.pdf

Need help?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Search FAQs

Search topic-related frequently asked questions to find answers you need.

 opens in new window

Contact Sales

Start your sales enquiry online and an expert will connect with you.

All Support & Contact

Find answers now. Search for a solution on your own, or connect with one of our experts.